{wiska/kabelver_din89280_zubehoer/kvms_z.prj},{NB=KVMS 30-Z22 Cr 10016930},{CNSORDERNO=10016930},{TYP=KVMS 30-Z22 Cr},{OB=Cr},{D=M36x2.0},{NDM=36.000},{P=2.000},{TL=58.0},{D1=20.0 - 22.5},{D1X=20.000},{L=13.0},{SW1=36},{E1=39.0},{SW2=41},{E2=45.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7001},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016930/kvms-36-z22cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016930/kvms-36-z22cr.html},{WEIGHT=0.179}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.