{wiska/kabelver_din89280_zubehoer/kvms_z.prj},{NB=KVMS 105-Z70 Cr 10016944},{CNSORDERNO=10016944},{TYP=KVMS 105-Z70 Cr},{OB=Cr},{D=M105x2.0},{NDM=105.000},{P=2.000},{TL=88.0},{D1=68.0 - 73.0},{D1X=68.000},{L=20.0},{SW1=103},{E1=113.7},{SW2=115},{E2=127.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM},{SGE=IP54},{DIN=-},{NORMNOTE=similar to DIN 89280},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7001},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016944/kvms-105-z70cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016944/kvms-105-z70cr.html},{WEIGHT=2.155}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.