{wiska/kabelver_din89280_zubehoer/mmskv.prj},{NB=MMSKV 30 Cr 10065118},{CNSORDERNO=10065118},{TYP=MMSKV 30 Cr},{TOS=Cr},{D=M30x2.0},{DP=2.0},{NDM=30.000},{TL=40.0 - 48.0},{TL1=44.000},{D1=13.0 - 21.0},{L=12.0},{L3=3.5},{L4=24.5},{SW=36},{E1=40.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{VER=0},{ML=7.500},{D2=31.000},{P2=1.500},{D11=30.000},{D3=33.000},{NL1=14.062},{NL2=5.376},{C=4.836},{ID=21.200},{R1=1.000},{R2=1.000},{R3=0.500},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065118/mmskv-30cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10065118/mmskv-30cr.html},{WEIGHT=0.111}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.