Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50016785
TYP
WISKA Type
VSM 30 Cr
D
Connection thread size
M30x2.0
TL
Total length
14.0 mm
DA
Outer diameter
- mm
L
Screw-in thread length
10.0 mm
SW
Key width
36 mm
E1
Width across corners
41.5
CNSMAT
material
Brass chromium-plated
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.060 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.