{wiska/kabelverschraubungen_bs/e1w_pack.prj},{NB=E1W 20S Pack 50101655},{CNSORDERNO=50101655},{TYP=E1W 20S Pack},{D=M20x1.5},{DX=20},{TL=57.0},{D1=12.9 - 15.8},{D2=8.0 - 11.8},{L=15.0},{SW1=24},{E1=27.0},{CNSMAT=Brass},{SGE=IP66 / IP68},{ETEMP=-20°C to 80°C},{CNSQUANTITY=2},{INFO=HTML},{DH1=6},{DH2=10},{DH3=6},{DH4=15},{DH5=7},{DH6=4},{DA1=1},{DD1=11.8},{DD2=24},{DD3=27.0},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50101655/e1w-20s-pack.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50101655/e1w-20s-pack.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.