Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101663
TYP
WISKA Type
E1W 63L Pack
D
Connection thread size
M63x1.5 mm
TL
Total length
103.0 mm
D1
Cable diameter
58.4 - 65.3 mm
D2
EMC diameter
48.5 - 55.5 mm
L
Screw-in thread length
20.0 mm
SW1
Key width
80 mm
E1
Width across corners
88.0 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66 / IP68
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.