{wiska/kunststoff_kabelverschraubungen/eskv.prj},{NB=ESKV 16 RAL 7001 10066381},{CNSORDERNO=10066381},{L=9.0},{SW=20},{E1=22},{WEIGHT=0.008},{L100=2.000},{L101=7.000},{L102=2.900},{L103=1.600},{D111=16.000},{TLX=31.000},{D1X=10.000},{H1=10.100},{XYOP=22.00},{LENGTH=46.50},{XLX=0.50},{MP=7.08},{TYP=ESKV 16},{RAL=RAL 7001},{F=},{D=M16x1.5},{TL=31.0 - 37.0},{D1=4.5 - 10.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{ETEMP=-40°C to 100°C},{CNSQUANTITY=50},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=silbergrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.008},{TC=ESKV 16},{EOLDATE=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.