Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061512
TYP
WISKA Type
ESKV-L 12 LT
RAL
RAL Colour
RAL 7001
D
Connection thread size
M12x1.5 mm
TL
Total length
35.0 - 40.0 mm
D1
Cable diameter
3.0 - 7.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
16 mm
E1
Width across corners
18.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
with long thread
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.022 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.