Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061491
TYP
WISKA Type
ESKV 32 LT
RAL
RAL Colour
RAL 7001
D
Connection thread size
M32x1.5 mm
TL
Total length
42.0 - 51.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
with long thread
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.029 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.