{wiska/kunststoff_kabelverschraubungen/eskv_lt.prj},{NB=ESKV 50 LT RAL 9005 10061866},{CNSORDERNO=10061866},{L=14.0},{SW=55},{E1=61.0},{WEIGHT=0.095},{DNDM=50},{TLX=70.100},{D11=37.0},{MP=11.07},{TYP=ESKV 50 LT},{RAL=RAL 9005},{D=M50x1.5},{TL=59.0 - 72.0},{D1=21.0 - 35.0},{CNSMAT=Cable gland: PA / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with long thread},{ETEMP=-60°C to 100°C},{CNSQUANTITY=4},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=14},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.095},{TC=ESKV 50 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061866/eskv-50-lt.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.