{wiska/kunststoff_kabelverschraubungen/eskv_lt.prj},{NB=ESKV 63 LT RAL 7035 10062800},{CNSORDERNO=10062800},{L=15.0},{SW=68},{E1=75.0},{WEIGHT=0.134},{DNDM=63},{TLX=75.600},{D11=50.0},{MP=12.07},{TYP=ESKV 63 LT},{RAL=RAL 7035},{D=M63x1.5},{TL=64.0 - 78.0},{D1=34.0 - 48.0},{CNSMAT=Cable gland: PA / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with long thread},{ETEMP=-60°C to 100°C},{CNSQUANTITY=3},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=15},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.134},{TC=ESKV 63 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062800/eskv-63-lt.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.