Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064981
TYP
WISKA Type
ESKV-RDE 40
RAL
RAL Colour
RAL 7035
D
Connection thread size
M40x1.5 mm
TL
Total length
52.0 - 65.0 mm
D1
Cable diameter
12.0 - 28.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
46 mm
E1
Width across corners
51.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
NORMNOTE
Advice
with reduction insert
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.077 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.