{wiska/kunststoff_kabelverschraubungen/eskv_set.prj},{NB=ESKV-SET 50 RAL 7035 10066530},{CNSORDERNO=10066530},{L=14.0},{L2=7.0},{SW1=55},{E1=61.0},{SW2=60},{E2=66.6},{WEIGHT=0.100},{DNDM=50},{TLX=70.100},{D11=37.0},{SW2SWITCH=1},{MP=11.07},{TYP=ESKV-SET 50},{RAL=RAL 7035},{D=M50x1.5},{TL=59.0 - 72.0},{D1=21.0 - 35.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF},{SGE=IP68 (5 bar/30 min) / IP69},{AS=Incl. connection thread gasket},{ETEMP=-40°C to 100°C},{CNSQUANTITY=4},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=14},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.1},{TC=ESKV-SET 50}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.