{wiska/kunststoff_kabelverschraubungen/glp20.prj},{NB=GLP 20+red RAL 3000 10100614},{CNSORDERNO=10100614},{TYP=GLP 20+red},{RAL=RAL 3000},{D=M20x1.5},{DNDM=20},{TL=36.0 - 45.0},{TLX=43.500},{D1=7.5 - 14.0},{D11=13.3},{L=10.0},{L2=5.0},{SW1=24},{E1=27.0},{SW2=27},{SW2SWITCH=1},{E2=29.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10100614/glp20-red.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10100614/glp20-red.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.