Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061918
TYP
WISKA Type
NSKV 3/4
RAL
RAL Colour
RAL 9005
D
Connection thread size
NPT 3/4" mm
TL
Total length
44.0 - 53.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
29 mm
E1
Width across corners
32.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.018 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.