Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101983
TYP
WISKA Type
NSKV-RDE 3/8
RAL
RAL Colour
RAL 9005
D
Connection thread size
NPT 3/8" mm
TL
Total length
35.0 - 41.0 mm
D1
Cable diameter
2.0 - 10.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
20 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D