Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066004
TYP
WISKA Type
SKV 13.5
RAL
RAL colour
RAL 7001
F
colour
D
Connection thread size
PG13,5 mm
TL
Total length
35.0 - 41.0 mm
D1
Cable diameter
6.0 - 12.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
24 mm
E1
Width across corners
29.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
500 VPE
INFO
Website
HTML
WEIGHT
Weight
0.013 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.