Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066006
TYP
WISKA Type
SKV 21
RAL
RAL colour
RAL 7001
F
colour
D
Connection thread size
PG21 mm
TL
Total length
43.0 - 50.0 mm
D1
Cable diameter
1.0 - 18.0 mm
L
Screw-in thread length
11.0 mm
SW
Key width
33 mm
E1
Width across corners
35.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
250 VPE
INFO
Website
HTML
WEIGHT
Weight
0.024 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.