Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061873
TYP
WISKA Type
SKVS 11
RAL
RAL Colour
RAL 9005
D
Connection thread size
PG11 mm
TL
Total length
92.0 mm
D1
Cable diameter
5.0 - 10.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
22 mm
E1
Width across corners
24.5 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.026 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.