Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061874
TYP
WISKA Type
SKVS 13.5
RAL
RAL Colour
RAL 9005
D
Connection thread size
PG13,5 mm
TL
Total length
105.0 mm
D1
Cable diameter
6.0 - 12.0 mm
L
Screw-in thread length
9.0 mm
SW
Key width
24 mm
E1
Width across corners
26.5 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.021 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.