Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 1, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063264
TYP
WISKA Type
WISKONUS 63
RAL
RAL Colour
RAL 7035
D
Connection thread size
M63x1.5 mm
TL
Total length
60.0 - 68.0 mm
D1
Cable diameter
36.0 - 44.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
65 mm
E1
Width across corners
75.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
30 VPE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.