Product discontinued since Sep 1, 2023.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{wiska/kunststoff_kabelverschraubungen/wiskonus_set.prj},{NB=WISKONUS-SET 50 RAL 7035 10063255},{CNSORDERNO=10063255},{TYP=WISKONUS-SET 50},{RAL=RAL 7035},{D=M50x1.5},{DNDM=50},{DKDM=48.160},{TL=56.0 - 65.0},{TLX=65.0},{D1=23.0 - 32.0},{D11=32.0},{L=14.0},{SW=53},{E1=61.0},{SW2=60},{E2=66.0},{L2=7.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF},{SGE=IP66},{AS=with locknut},{ETEMP=-20°C to 80°C},{CNSQUANTITY=40},{EOLDATE=1.9.2023}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.