Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061782
TYP
WISKA Type
EMUG 20
RAL
RAL Colour
RAL 9005
F
colour
D
Connection thread size
M20x1.5 mm
TL
Total length
5.0 mm
SW
Key width
27 mm
E1
Width across corners
29.0 mm
CNSMAT
Material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.002 kg
INFO
Website
HTML
Previews
3D
Dimension
2D