{wiska/kunststoff_zubehoer/emug.prj},{NB=EMUG 12 RAL 7001 10062712},{CNSORDERNO=10062712},{TL=5.0},{SW=18},{E1=20.0},{WEIGHT=0.001},{D111=12.000},{TYP=EMUG 12},{RAL=RAL 7001},{F=},{D=M12x1.5},{CNSMAT=PA-GF},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{INFO=HTML},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=silbergrau},{AAS484=Nein},{W=0.001},{TC=EMUG 12},{EOLDATE=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062712/emug-12.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062712/emug-12.html},{AAS460=M12},{BAA038=-40},{BAA039=100},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10062712/emug-12.html},{AAO676=10062712},{CNS_ELECTRO_MATERIAL=Polyamide}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.