Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062495
TYP
WISKA Type
EVS 40
RAL
RAL Colour
RAL 7035
D
Connection thread size
M40x1.5 mm
TL
Total length
13.0 mm
L
Screw-in thread length
8.0 mm
E1
Width across corners
46.0
CNSMAT
material
PS, impact resistant
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-20°C to 60°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.007 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.