{wiska/kunststoff_zubehoer/evs.prj},{NB=EVS 16 RAL 7001 10064659},{CNSORDERNO=10064659},{TL=9.0},{L=6.0},{E1=20.0},{WEIGHT=MIN},{L100=1.500},{R100=34.080},{DNDM=16.000},{TYP=EVS 16},{RAL=RAL 7001},{D=M16x1.5},{CNSMAT=PS, impact resistant},{SGE=IP56},{ETEMP=-20°C to 60°C},{CNSQUANTITY=100},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=silbergrau},{AAS484=Nein},{AAC108=IP56},{W=0.002},{TC=EVS 16},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064659/evs-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064659/evs-16.html},{AAS460=M16},{BAA038=-20},{BAA039=60},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.