Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060630
TYP
WISKA Type
EVSG 50
RAL
RAL Colour
RAL 7035
D
Connection thread size
M50x1.5 mm
TL
Total length
15.0
L
Screw-in thread length
10.0 mm
E1
Width across corners
56.0
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.014 kg
INFO
Website
HTML
MP1
8.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.