Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062518
TYP
WISKA Type
EVSG 32
RAL
RAL Colour
RAL 7001
D
Connection thread size
M32x1.5 mm
TL
Total length
12.0
L
Screw-in thread length
8.0 mm
E1
Width across corners
37.0
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.006 kg
INFO
Website
HTML
MP1
7.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.