Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062559
TYP
WISKA Type
EMT 16
RAL
RAL Colour
RAL 7035
D
Connection thread size
16.0 mm
TL
Total length
11.0 mm
D1
Cable diameter
1.0 - 9.0 mm
L
Screw-in thread length
9.5 mm
DD
Drilling diameter
16.5 mm
E1
Width across corners
21.2 mm
CNSMAT
material
chemical agents
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.002 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.