Product discontinued since Feb 28, 2022.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{wiska/messing_kabelverschraubungen/emkv.prj},{NB=EMKV 40 10103086},{CNSORDERNO=10103086},{L=8.0},{SW=44},{E1=47.0},{CNSQUANTITY=10},{NDM=40.000},{IT=25.0},{KS=5},{TL1=53.000},{L3=4.5},{L4=31.5},{ML=7.500},{D2=43.000},{P2=0.750},{D11=38.000},{D3=45.000},{NL1=19.196},{NL2=6.108},{C=7.336},{ID=28.200},{R1=2.000},{R2=1.000},{R3=0.500},{MP=6.58},{E1X=47.00},{TYP=EMKV 40},{D=M40x1.5},{TL=40.0 - 53.0},{D1=16.0 - 28.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{BAA997=8},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.184},{TC=EMKV 40},{AR=16-28},{AZ=A},{VER=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.