Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 28, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10103087
TYP
WISKA Type
EMKV 50
D
Connection thread size
M50x1.5
TL
Total length
51.0 - 58.0 mm
D1
Cable diameter
21.0 - 35.0 mm
L
Screw-in thread length
9.0 mm
SW
Key width
54 mm
E1
Width across corners
59.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.