Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065032
TYP
WISKA Type
EMSKV-SET 12
D
Connection thread size
M12x1.5
TL
Total length
23.0 - 30.0 mm
D1
Cable diameter
3.0 - 7.0 mm
L
Screw-in thread length
5.0 mm
L2
Nut height
2.8 mm
SW1
Key width
16 mm
E1
Width across corners
18.0 mm
SW2
Key width
15 mm
E2
Width across corners
16.5 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.021 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.