Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065862
TYP
WISKA Type
EMSKVZ-L 25
D
Connection thread size
M25x1.5
TL
Total length
47.0 - 56.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
29 mm
E1
Width across corners
32.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.111 kg
INFO
Website
HTML
Previews
3D
Dimension
2D