Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063137
TYP
WISKA Type
ESKMKV 40
D
Connection thread size
M40x1.5 mm
D1
Cable diameter
23.0 - 34.0 mm
TL
Total length
48.0 mm
E1
Width across corners
56.0 mm
L
Screw-in thread length
8.0 mm
SW1
Key width
52 mm
SW2
Key width
50 mm
E2
Width across corners
54.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.274 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.