Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062281
TYP
WISKA Type
MSKV 7
D
Connection thread size
PG7
TL
Total length
25.0 mm
D1
Cable diameter
3.0 - 6.5 mm
L
Screw-in thread length
6.0 mm
SW
Key width
14 mm
E1
Width across corners
15.6 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: TPV / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.011 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.