Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062288
TYP
WISKA Type
MSKV 36
D
Connection thread size
PG36
TL
Total length
47.0 mm
D1
Cable diameter
22.0 - 32.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
50 mm
E1
Width across corners
54.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: TPV / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.159 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.