Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062290
TYP
WISKA Type
MSKV 48
D
Connection thread size
PG48
TL
Total length
52.0 mm
D1
Cable diameter
38.0 - 44.0 mm
L
Screw-in thread length
14.0 mm
SW
Key width
64 mm
E1
Width across corners
69.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: TPV / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.307 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.