Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107524
TYP
WISKA Type
PMSKV 11-16 LT
D
Connection thread size
PG11
TL
Total length
27.0 - 35.0 mm
D1
Cable diameter
4.5 - 10.0 mm
L
Screw-in thread length
6.0 mm
SW
Key width
22 mm
E1
Width across corners
24.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.034 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.