Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062089
TYP
WISKA Type
SMKV 42
D
Connection thread size
PG42
TL
Total length
44.0 mm
D1
Cable diameter
29.0 - 40.0 mm
L
Screw-in thread length
10.0 mm
SW1
Key width
54 mm
E1
Width across corners
59.0 mm
SW2
Key width
57 mm
E2
Width across corners
60.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 70°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.201 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.