Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062090
TYP
WISKA Type
SMKV 48
D
Connection thread size
PG48
TL
Total length
45.0 mm
D1
Cable diameter
35.0 - 46.0 mm
L
Screw-in thread length
11.5 mm
SW1
Key width
60 mm
E1
Width across corners
65.0 mm
SW2
Key width
64 mm
E2
Width across corners
69.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 70°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.279 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.