Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062904
TYP
WISKA Type
EMDRU 32
D
Connection thread size
M32x1.5 mm
TL
Total length
12.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
32 mm
E1
Width across corners
35.0 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.017 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.