Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062192
TYP
WISKA Type
MEP 9 - 11
DA
Connection thread size, outer thread
PG9 mm
DI
Connection thread size, inner thread
PG11 mm
TL
Total length
16.5 mm
L
Screw-in thread length
6.0 mm
L1
Length screw-in thread
7.0 mm
D1
Total length
13.0 mm
E1
Width across corners
20.0 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.009 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.