{wiska/shotgland/emcgv_emv_z.prj},{NB=EMCGV 40-240 EMV-Z10106477},{CNSORDERNO=10106477},{L=8.0},{SW=45},{E1=49.0},{CNSQUANTITY=10},{WEIGHT=0.157},{MP=6.40},{NDM=24.000},{VERS=7},{TYP=EMCGV 40-240 EMV-Z},{D=M40x1.5},{TL=24.0 - 28.5},{D1=22.0 - 24.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: EPDM / earthing cones: Brass chromium -plated},{SGE=IP68 (5 bar/30 min)},{ETEMP=-40°C bis 120°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.157},{TC=EMCGV 40-240 EMV-Z},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106477/emcgv-40-240-emv-z.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.