{wiska/ventgland/essvg.prj},{NB=ESSVG 20 10069400},{CNSORDERNO=10069400},{L=6.0},{SW=24},{E1=27.0},{CNSQUANTITY=1},{WEIGHT=0.049},{VERS=1},{NDM=20.000},{TL1=41.000},{E1X=27.000},{E2X=24.000},{MP=4.90},{TYP=ESSVG 20},{D=M20x1.5},{TL=41.0 - 50.0},{D1=6.0 - 13.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.049},{TC=ESSVG 20},{OB=bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10069400/essvg-20.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.