{wiska/ventgland/evps.prj},{NB=EVPS 12 BK 10102370},{CNSORDERNO=10102370},{TL=17.4},{L=8},{SW=16},{E1=18},{AF=22},{WEIGHT=0.002},{VERS=1},{MP=6.38},{PREVIEW=evps_l_m12_9005.png},{TYP=EVPS 12 BK},{RAL=RAL 9005},{D=M12x1.5},{CNSMAT=Verschlussschraube: Polyamid / Dichtung: EPDM / Membrane: ePTFE},{SGE=IP68 / IP 69},{NOTE1=VentPLUG Druckausgleichsstopfen Luftdurchlass 22l/h bei 70mbar},{ETEMP=-40°C bis 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAC108=IP69},{W=0.002},{TC=EVPS 12},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102370/evps-12-bk.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.