{wiska/ventgland/evps.prj},{NB=EVPS 20 LG 10106591},{CNSORDERNO=10106591},{TL=15.4},{L=9},{SW=24},{E1=27},{AF=110},{WEIGHT=MIN},{VERS=2},{MP=6.58},{PREVIEW=evps_l_m20_7035.png},{TYP=EVPS 20 LG},{RAL=RAL 7035},{D=M20x1.5},{CNSMAT=Verschlussschraube: Polyamid / Dichtung: EPDM / Membrane: ePTFE},{SGE=IP68 / IP 69},{NOTE1=VentPLUG Druckausgleichsstopfen Luftdurchlass 110l/h bei 70mbar},{ETEMP=-40°C bis 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAC108=IP69},{W=0.004},{TC=EVPS 20},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106591/evps-20-lg.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.