{wiska/ventgland/evps.prj},{NB=EVPS 20 BK 10106595},{CNSORDERNO=10106595},{TL=15.4},{L=9},{SW=24},{E1=27},{AF=110},{WEIGHT=MIN},{VERS=2},{MP=6.58},{PREVIEW=evps_l_m20_9005.png},{TYP=EVPS 20 BK},{RAL=RAL 9005},{D=M20x1.5},{CNSMAT=Verschlussschraube: Polyamid / Dichtung: EPDM / Membrane: ePTFE},{SGE=IP68 / IP 69},{NOTE1=VentPLUG Druckausgleichsstopfen Luftdurchlass 110l/h bei 70mbar},{ETEMP=-40°C bis 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAC108=IP69},{W=0.004},{TC=EVPS 20},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106595/evps-20-bk.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.