您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
COMBI 1610 - COMBI 1610
WISKA
bim_products
COMBI
COMBI 1610
CAD模型選擇
{wiska/bim_products/combi/combi_1610/combi1610.prj},{NB=10110746 BIM 300},{CNSORDERNO=10110746 BIM},{KP=16},{TYPHELP=1},{TYP=COMBI 1610/3 WH DK},{RAL=RAL 9001},{CD=6.0 - 28.0},{LBH=200 x 160 x 94},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=10 knockouts side 6x M25/M32/M40; 4x M20/M25/M32, including 3 QUIXX membrane spout EMT 32, terminal block 3-pole, 16mm² and clear lid},{NOTE1=4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=960°C},{SP=690},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110746/combi-16103-wh-dk.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110746/combi-16103-wh-dk.html},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CD
Durchmesser Kabel
[mm]
LBH
LxBxH
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Installation temperature
[°C]
GDP
Glow wire test
ⁿ/ₐ
SP
Voltage
[V]
KP
Terminals/poles
[mm²]
CNSQUANTITY
Packing unit
[VPE]
10110735 BIM
10110735 BIM
COMBI 1610 LG
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110739 BIM
10110739 BIM
COMBI 1610 BK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110743 BIM
10110743 BIM
COMBI 1610 WH
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110737 BIM
10110737 BIM
COMBI 1610 LG DK
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110741 BIM
10110741 BIM
COMBI 1610 BK DK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110745 BIM
10110745 BIM
COMBI 1610 WH DK
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110736 BIM
10110736 BIM
COMBI 1610/3 LG
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110740 BIM
10110740 BIM
COMBI 1610/3 BK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110744 BIM
10110744 BIM
COMBI 1610/3 WH
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110738 BIM
10110738 BIM
COMBI 1610/3 LG DK
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110742 BIM
10110742 BIM
COMBI 1610/3 BK DK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10110746 BIM
10110746 BIM
COMBI 1610/3 WH DK
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111113 BIM
10111113 BIM
COMBI 1610 PL LG
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111117 BIM
10111117 BIM
COMBI 1610 PL BK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111121 BIM
10111121 BIM
COMBI 1610 PL WH
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111115 BIM
10111115 BIM
COMBI 1610 PL LG DK
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111119 BIM
10111119 BIM
COMBI 1610 PL BK DK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111123 BIM
10111123 BIM
COMBI 1610 PL WH DK
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111114 BIM
10111114 BIM
COMBI 1610/3 PL LG
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111118 BIM
10111118 BIM
COMBI 1610/3 PL BK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111122 BIM
10111122 BIM
COMBI 1610/3 PL WH
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111116v
10111116v
COMBI 1610/3 PL LG DK
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111120 BIM
10111120 BIM
COMBI 1610/3 PL BK DK
RAL 9005
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111124 BIM
10111124 BIM
COMBI 1610/3 PL WH DK
RAL 9001
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
10111282 BIM
10111282 BIM
COMBI 1610/5 LG
RAL 7035
6.0 - 28.0
200 x 160 x 94
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side 6x M25/...
4 internal openings outsi...
-30°C to 100°C
-5°C to 60°C
960°C
690
16
1
Previews
3D
尺寸
2D