Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109674
TYP
WISKA Type
COMBI 407 LG / 3-221-413
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
95.0 x 95.0 x 60.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66 / IP67
AS
Equipment
6 M20 Membran- und Gewindeeinführungenund und 1 mittige M20 Membran- und Gewindeeinführung mit M25 Ausbrechöffnung, 2 Membran-Kabeleinführungen auf der Rückseite, 4 unverlierbare Deckelschrauben, inklusive Schnellmontagebügel, inklusive Klemmenträger auf Schnellmontageplatte montiert und 3x WAGO 221-413 lose beigelegt
NOTE1
Remarks 1
IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: with mounting clip or 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
4.0 mm²
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.