Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064748
TYP
WISKA Type
EX-APM 7/12
RAL
RAL Colour
RAL 9005
DA
Connection thread size, outer thread
PG7 mm
DI
Connection thread size, inner thread
M12 mm
TL
Total length
27.0 mm
L
Screw-in thread length
9.0 mm
SW1
Key width
16 mm
E1
Width across corners
18.0 mm
FORM
spape
A
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP66
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/3)
ETEMP
Temperature range
-20°C to 70°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.005 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.